Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact de PresseVoulez-vous être ajouté à notre liste de distribution des médias ?igus® dans le miroir de la presse |
Compact and cost-effective: drylin E linear robot2018-02-22
Since products need to be manufactured quickly and cost-effectively, the pressure to automate production processes is greater than ever. To meet these growing requirements, igus has developed a new, compact linear robot that is shipped from stock as early as same-day and offered at a low price of $2,165. The self-lubricating and maintenance-free drylin E linear robot is suitable for a wide range of applications, from pick & place technology to medical devices with strict safety requirements. The small, complete solution can carry loads of up to 2.5 kilograms (5.5 pounds) at maximum speeds of up to 0.5 meters-per-second (1.64 feet-per-second). “In the robot, the drylin ZLW toothed belt axes and drylin GRW gear rack axis ensure accuracy, and the sliding elements made of high-performance plastic ensure self-lubricating operation,” said Matt Mowry, drylin product manager at igus. |