Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact de PresseVoulez-vous être ajouté à notre liste de distribution des médias ?igus® dans le miroir de la presse |
igus knife edge rollers are precise and quick without lubrication2017-09-29
Gentle and quick transportation of goods plays an important role in material handling and the packaging industry. Above all, the speeds of the plants are constantly increasing due to increased productivity. For this reason, igus has developed knife edge rollers made from the high-performance plastic iglide H1, created specifically for applications with higher transport speeds. With this development, igus has expanded its range of knife edge rollers to a total of four material options. The new rollers are characterized by a better performance at higher conveying speeds and a longer service life at higher temperatures. Additionally, the chemically resistant iglide H1 is the best choice in the igus knife edge roller range when the rollers are exposed to aggressive cleaning methods. Therefore, the rollers are particularly suitable in packaging, material handling, automation and food technology. |