The new drylin® E motors with brake

drylin® E motors with shaft seal

Tech up

  • Motor with brake for vertical loads
  • Motor connection with stranded wires and JST connector
  • 24V supply for the brake

Cost down

  • 5 times more cost-effective than motors with metric connectors
  • Quick and easy set up with igus® D1 or D2 control systems

Proof

  • Up to 10% weight saving compared to igus® brake motors with metric connectors

Sustainability

  • Maintenance-free
  • CE according to ROHS
  • CE according to EMC

Overview of the new sizes of the motors with brake

Installation size NEMA17

NEMA17 motor with brake

Installation size NEMA23

NEMA23 motor with brake

Installation size NEMA24

NEMA24 motor with brake

Installation size NEMA34

NEMA34 motor with brake

Why drylin® E motors?

New products catalogue

Download new products catalogue

More drylin® E motor news

Send a request

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service