End caps for fixed flange bearings with spherical insert bearings

igubal EC-208 end cap
Tech up
  • Easy assembly and disassembly (attached to the housing)
  • For two-hole and four-hole fixed flange bearings, 40 diameter
  • No damage thanks to flexible material
Cost down
  • Lack of bearing point access prevents injury
  • Re-usable due to easy fitting mechanism
Proof
  • Shore hardness D = 58
Sustainability
  • Environmentally friendly, as [Link pagenr="2323" title="no additional lubricants are necessary" parameter="#section_4 "]
  • Good coefficient of wear and therefore a long service life
  • igus supports the circular economy of plastics and is investing in chemical recycling

Browse the Shop

Short news presentation for the igubal EC-208 end cap

End cap consulting

What is iglide?

Online seminars