triflex® RSP

Assembly instructions

Mounting with adapter plate

Mount Adapter plate

Mount the triflex® RSP system

Mount the "tennis racket"

Install triflex® R dresspack

Adjust the length

Align


Pressure compensation

Adjust tennis racket

Connect the pressure equalizing unit

Adjust air pressure

rsp_10
rsp_10

Optimal setting

  • For the most accurate pressure setting fill the triflex® R with cables and hoses and run the robot in a vertical position with axis 6 downwards.
  • Increase the air pressure until the wheel returns to the home position (F).
  • Take note of the pressure required to return the wheel to the home position. This setting is the maximum force required and should not be increased.

triflex® RS troubleshooting guide

  • The air pressure is too low. Remove the air from the system and repeat step 8, 9 & 10 from the install manual.
  • The air pressure is too high. Remove the air from the system and repeat step 8, 9 & 10 from the install manual.

Contact Us

Questions or product information? Please contact:

david sandiland
David Sandiland

Robotics Product and Sales Manager

(905) 760-8448Contact an Expert

Customer Service