triflex R Series TRHD Heavy Duty Cable Carrier

Designed for multi-axis cable management in heavy duty applications

Benefits

TRHD.142.300.0
Tech up triangle

Tech Up

Cost down triangle

Cost Down

Proof square

Proof

Sustainability circle

Sustainability

Technical data for TRHD.142

Cross-section TRHD.142.300.0
Cross-section TRHD.142.300.0
  • Outer width: 5.6" (142.2 mm)
  • Inner width: 5.02" (127.5 mm)
  • Height of two inner chambers: 2.11" (53.7 mm)
  • Core element made of stainless steel
  • Bend radius of 11.81" (300 mm)
  • max cable diameters of 1.85"

Heavy duty mounting bracket options

Flanged

Without strain relief

Contact Us

Questions or product information? Please contact:

david sandiland
David Sandiland

Robotics Product and Sales Manager

(905) 760-8448Contact an Expert

Customer Service