ECS_GEN_igus_Cable_Clip__DE_1.png

Laying cables on the cobot made easy

Quick attachment of cobot cables

  • Each Cable Clip comes with a silicone-free Velcro tape with a length of either 500mm or 1000mm for attaching it. 
  • The length of the Velcro tape depends on the diameter of the object to which the clip is attached and how many pieces the Cable Clip is divided into. 
  • In the case of large diameters and a clip divided into three sections, the 1000mm Velcro tape is definitely the right choice.
Cable Clip with tape

Reasons for using the Cable Clip

  • Quick, easy installation on surfaces with a wide variety of shapes and diameters
  • Compact and lightweight type
  • Silicone-free
  • Perfect for applications that are often modified
  • Suitable for multiple use
  • Can be divided into up to three segments (buy 1x and attach cables to up to three points)
  • Already in use on cobots, industrial robots and other applications
  • Suitable for multiple use
  • Velcro tape instead of cable tiewrap
  • The Cable Clip can also be recycled in the igus® Chainge recycling program at the end of its life cycle.

Application areas

Cable Clip on UR
Cable Clip on the Rebel
Cable Clip blue on the power supply

Explanation of the Cable Clip

Installation of the Cable Clip


Alternatives to the cobot clamp

Cobot clamp as a single part

Cobot clamp as a single part

Go to the individual clamps
UR cobot packages

Universal Robots kit

To the Universal Robots kits

Contact Us

Questions or product information? Please contact:

david sandiland
David Sandiland

Robotics Product and Sales Manager

(905) 760-8448Contact an Expert

Customer Service