Change Language :

Easy installation
Un-detachable through double flange
Good abrasion resistance
Maintenance-free and high service life predictable
Material: iglide® M250
iglide® clip bearings
Fit for high loads
Low bearing clearance, very accurate
Simple mounting through chamfered slot
Material: iglide® M250
Maintenance-free and calculable service life
Version with anti-twist protection also available
iglide® Clip2 bushings
Defined glide pairing
Maintenance-free plain bearing system
For high outputs
High stiffening
Easy installation
iglide® JATM/VATM
Polymer bushing with clip-on shaft seal
Sealing for rotating shaft
Reduced installation space as well as easy and simple mounting
Realizable with numerous sealing types
High-temperature option VDSM possible
iglide® sealing lip bearings
Polymer slewing rings
Simple installation
High stiffening
Replaceable sliding elements
High wear resistance
Very high loads possible
iglide® PRT - Slewing Ring
iglide® multi-component bearing
Self-lubricating
Extremely shape stable
High load pivoting applications even in excess of 17,400 psi
iglide® Q2 E
No braking - roll with iglide®. Whether whispering noise or highly stressable ...
iglide® Rollers
Self-lubricating and precise deflection of conveyor belts
Complete freedom from the lubricant of the belt deflection
Low driving power
High holding times

Self-lubricating, maintenance-free
High corrosion resistance
Suitable for temperatures up to 302°F
xiros® ball bearings
Easy to assemble
Low-priced
More wear-resistant than PTFE-bonds
Piston rings in desired material
iglide piston rings
Wear-resistant
Self-lubricating
Multi-purpose

Temperature-resistant
FDA compliant
Food area
iglide® plate material A350
Universal gliding element, made from the proven iglide® J
Customize your own slewing ring tables starting at 500 mm diameters and larger
Self-lubricating
iglide® universal glide elements
Tribo filament for 3D printer
Up to 50 times more abrasion-resistant than products made from conventional print materials
On any 3D-printer processable, where you can use standard-ABS-filaments on

First iglide® tribo-tape
For diverse lining of tribologically stressed surfaces and shapes
Optional self-adhesive back
Available in iglide® A160 and iglide® V400

Double flange bearing
Press fit
Both sides axially mounted
Tolerance compensation of the sheet thickness
Easy installation
Axially prestressed
Special option possible
iglide® MKM - Double flange bearings
Double flange bearing
Large flange surfaces
Un-detachable after cataphoretic painting process
Symmetrical flange
Easy installation
Special option possible
iglide® MDM - Double flange bearings
Disc is snapped on to the flange bushing with undercuts.
Compensation of axial clearance
Loss secure pre-assembly possible
Combination of conductive and not conductive materials.
Pressure-resistant materials until 11,600 psi
iglide® Clip On
Clearance-free prestressed bearing
Completely free of clearance in unloaded state
Material: iglide® J
Maintenance-free and calculable service life
iglide® JVSM/JVSI
Clearance-free prestressed bearing
Completely free of clearance in unloaded state
Material: iglide® J
Maintenance-free and calculable service life
iglide® JVFM
Excellent abrasion resistance
Maintenance-free, self lubricating
Material: iglide® G300, iglide® A180, iglide® J, iglide® T500
Lightweight
Flange bearing
Polymer encased polymer (PEP)
Application independent of shaft surface and shaft material
Very cost efficient
Simple installation
Low coefficients of friction
iglide® PEP
Disk springs made of plastic
Compensation of axial clearance and manufacturing tolerances
Compensation of vibrations
Noise dampening
Resistant to corrosion
Lightweight
Insulating electrically and thermally
Polysorb disc springs