iglide® PRT-04 slewing ring bearing with locking mechanism and universal adapter

PRT-04 slewing ring bearing with universal adapter
  • Standard versions have locking points every 90°
  • Locking points can be defined individually
  • Universal sliding elements made of iglide® J
  • Extensive modular system
  • Particle emission test in Fraunhofer IAF-compliant cleanroom laboratory
Tech up
  • Universal and flexible
  • Individual solutions implementable
Cost down
  • M3 adapter is already integrated
  • DIY made easy and simple
Proof
  • Tested in the laboratory
Sustainability
  • Environmentally friendly, as [Link pagenr="2323" title="no additional lubricants are necessary" parameter="#section_4 "]
  • Good coefficient of wear and therefore a long service life

Learn more about the iglide® PRT-04 universal adapter

View our catalog

iglide plain bearing sample box

Request a Sample Box

iglide plain bearings magnified

What is iglide®?

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service