Change Language :

Ideal for use with cost-effective shafts without a hardened surface.
Ideal for high loads from 75MPa with high running performance requirements on shafts such as HR carbon steel or 40Cr
Up to 40% more cost-effective than comparable bearings made of steel with gliding layer
Five times longer service life on gas-nitrocarburised (gnc) HR carbon steel and eight times longer service life on 40cr compared to Q3E
gnc HR carbon steel: 55.9 µm/100 km
40 Cr: 16 µm/100 km
p = 45 MPa, v = 0.01 m/s, pivoting
Enables 100% dry-running operation
igus® supports the circular economy of plastics and invests in chemical recycling.
Find out more about our plain bearing range for use under heavy loads. You will also gain an insight into practical applications and see where our heavy-duty bearings are used successfully.


Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert