Change Language :

The self-lubricating, flexible sliding segments made of the wear-resistant, heavy-duty iglide® Q3 material enable any bearing diameter from 250mm. The advantage: If several sliding elements are combined, individual ones can be replaced if necessary, thus reducing repair costs.
Customized bearing diameters possible for any quantity
No expensive customized products thanks to universal installation size
Low wear:
7.8 µm/km, pivoting
p = 76 MPa
v = 0.01 m/s
shaft: Cf53
The lubrication-free dry operation helps to save lubrication
igus supports the circular economy of plastics and invests in chemical recycling.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert