CRM picture

Rotary module – rotation angle of up to 6480 °


Tech up

  • The rotary module can be fitted with any type of cable.

Cost down

  • No slip ring
  • Cost-effective in case of repair (replacement of individual components possible)
  • Can be adapted to technological developments by means of simple replacement of the cables used.

Proof

Sustainability

  • Replacing the cables does not mean that the
    entire system must be replaced
  • To recycle integrated energy chain through the igus chainge program free of charge

Technical data

  • Total length: rotary module cable length + FE projection (connection source)
  • Example: CRM.250.11.01 ➔ Total cable length: 3.3m + 5m (FE projection) = 8.3 meters
Part No.Cable diameterAngle of rotationNecessary rotary module cable length
CRM.250.08.015mm - 8mm6480°4,5m
CRM.250.11.018mm - 11mm4320°3,3m
CRM.250.15.0111mm - 15mm 2160°2,4m

Application example with rotary modules

Rotary module application example

Bridge bearing

Energy chains applications

More energy chain applications

Rotary module CAD models
e-chain news 2020

You might also be interested in this

10 tips for a long-lived rotating energy supply

10 Designtips for rotary energy supply