Change Language :
The igus Robot Control is the first choice to flexibly and efficiently solve automation tasks in the lower and medium performance range. Communication between the control system and the software of the same name takes place via Ethernet or Wi-Fi. In addition, the control system offers several interfaces via different communication protocols through integrated functions, such as the Modbus or the CRI interface developed in-house. The integrated I/O modules and powerful communication interfaces make both simple and sophisticated machine concepts possible. igus Robot Control allows for simple, intuitive robot programming and control, making it easy to get started with automation. With the modular design, users can control various igus kinematics, such as delta robots, linear robots or articulated robots.

Sample programs
Save time and money with our sample programmes:
Faster integration of igus® Robot Control for your machines by combining simple components and igus® sample programmes.

Robot programming couldn't be easier.
Our software allows for simple and intuitive robot programming and control, making it easy to get started with automation. Due to the modular design, it is possible to control different robot kinematics, for example, delta robots, linear robots and multi-axis joint robots. With the software, users can simulate the individual movements of the robot on the 3D interface.