drygear® product innovations 2024 - gear and gearbox technology

drygear® gearbox technology

drygear planetary gearbox

drygear® planetary gearbox

  • Available transmissions: 5:1
  • Max. output torque: 6Nm
  • Can be connected directly to the motor
drygear evoloid gear

drygear® evoloid gearbox

  • Unique design with a single-tooth gear sun
  • Available transmissions: 18:1 over three planets for high torques
  • Can be connected directly to the motor via NEMA 17

drygear® gear technology

Large machined gears

Large machined gears

  • For particularly large-volume applications
  • Economically efficient also with small quantities
  • Up to seven times lighter than metallic solutions

FDA-compliant and magnetic

  • Visually and magnetically detectable
  • Economic high-volume production through injection moulding
  • Compliant with FDA and EU 10/2011