Pre-assembled cable carriers and cables increase productivity

Module Connect adapter

  • Attachment without additional sheet metal parts
  • Flexible: simple clip fastening for wall and floor
  • Safe: integrated strain relief and seal
  • Suitable: Configure the interface by combining separate housings into one connector
  • Save 80% assembly time
  • In case of service: just unplug, plug in, done

Heavy duty harnessing

  • Robust and corrosion-resistant: e-chains for harsh environments
  • Optimized: coordinated and ready to install
  • Save 68% assembly time
  • Save 89% procurement time

SEW ePlan macros

  • 7 qualities available for each cable
  • Automatic cable diagram and parts list in CAE
  • Saving: No minimum quantities, no cutting costs
  • Find online, easy designing
  • Order immediately, delivered quickly

readycable® hybrid cable

  • Save 50% installation space, latest hybrid technology: Only one cable for power and data
  • Pre-assembled and ready-to-connect
  • Reduced cabling time and effort, only one cable instead of two
  • Just-in-time delivery, no need of own warehousing for the customer

readycable® for robots

  • Flexible: Supplement existing interfaces with fully tested extensions
  • Up to 7 quality levels: You can use the cable with the best price/performance ratio in your robot application

readycable® global factory

  • Consistently high quality through machine production
  • Short transport routes enable a very good delivery performance at low costs