We have developed pillow block bearings for square tubes
ESQM pillow block bearings enable the mounting of solar panels that are constructed with square tubes of different edge lengths. In many projects, ESQM-110 and ESQM-120 for 110 or 120mm edge length have already proven their worth. Now we also deliver ESQM-100 for 100mm edge length, from stock.
 
The cost-effective pillow block bearings are UV-resistant, corrosion-free and particularly resistant to dirt. The bearings also enable alignment compensation, e.g. for unevenness in the substrate. The service life as well as the load capacity (also due to wind loads) have been successfully tested.