Plain Bearings for E-Coating Processes

iglide K250 clip bearings
Tech up
  • High temperature resistance
  • Suitable for cathodic dip/e-coating
  • Dimensionally stable
Cost down
  • Easy installation process
  • Maintenance-free
Proof
  • Clip bearings are already being used a million times, e.g. in the automotive industry, and provide the highest level of comfort in seats, among other things.
Sustainability
  • Environmentally friendly, because no external lubricants are required.
  • Good coefficient of wear and therefore long service life
  • Lighter than metallic bearings

Challenges in real life: from rattling to squeaking seats

Car seat with iglidur® plain bearings for e-coating processes

What are iglide® materials made of?

Base polymers

Fibers and fillers

Solid lubricants

Installation in two steps

iglidur Easy Clip assembly
  • Simply press in plain bearings axially
  • Check the correct position of the plain bearing
  • Done! The bearing is now ready for use

Your advantages with iglide® K250 clip bearings

  • No lubrication required
  • Homogenous construction, no sensitive sliding film
  • Locating spigot thanks to clip design
  • Temperature-resistant up to 240°C
  • Low moisture absorption
  • Available from stock in five sizes or designed according to your specifications