iglide® AC500 plain bearings for the food industry

iglide® AC500 plain bearings
Tech up
  • Wear-resistant material for the food area
  • Suitable for high operating temperatures
  • FDA and EU10/2011 compliant
  • Visually detectable
Cost down
  • [Link pagenr="2323" title="Maintenance-free properties" parameter="#section_4"] reduce costs for lubrication and maintenance
  • iglidur AC500 achieves better wear results than iglidur A500 in many applications
  • More cost-effective than comparable solutions made of stainless steel
Proof
  • iglide® A500: 0.49μm/km
  • iglide® AC500: 0.19μm/km
  • iglide® A500: 0.54μm/km
  • iglide® AC500: 0.16μm/km
Sustainability
  • Environmentally friendly, because no additional lubricants are required
  • Good coefficient of wear and therefore a long service life

Continuous operating load and problem-free cleaning

Bottling machine with wear-resistant plain bearings made of iglide® material

Our expert will explain the advantages of iglide® AC500 plain bearings

Consultation regarding iglide® AC500

Contact igus now

Sample box - iglide® plain bearings

What is iglide®?

iglide® plain bearings under scrutiny