Change Language :

i.Cee.box ... LoRa Receiver & antenna
With the small i. Cee. box you can escape the control cabinet of the machine, which allows for data transmission to the sensor on the igus product via LoRa radio transmission standard.
The housing fulfils IP68 and hence protects the interior against the elements. The i. Cee. box allows for the connection of different assets, and the storing of all raw sensor data, making the selective deletion of individual data possible. Download is possible via USB or, on request, a continuous export via an IoT connection.