Change Language :

The E4Q series of e-chain® is designed to provide the best possible solution for unsupported lengths and long travels. Based on the robust e-chain® standard E4.1, which has been tried and tested for over 12 years, the new series offers a longer service life and a higher level of modularity.

Locking separators for greater holding/opening forces in high humidity and/or large hydraulic hoses. Will also be available for the E4Q.58 in the future.

Guide additional cables, hoses, or corrugated tubes parallel to an existing e-chain®. Retrofitting is quick and easy – just install PMACLIP supports. Sizes from 17-48mm. In addition, a new hose clamp to guide large hoses with 60mm.

The notch separator from other e-chain® series is now also available for the E4Q.64. Used for exact positioning in e-chains® with an integrated grid to ensure that the interior separation is held firmly in place. Recommended for side-mounted applications.

Further extend cable service life with horizontal and vertical interior separation. These easy-to-install components are now also available for the E4Q.64 series.

This quick, efficient and flexible strain relief system with tiewrap plate and cable tiewrap is now available for the E4Q series.
Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert