Change Language :


The new drylin® linear module with telescoping drylin® Q guide is suitable for manual as well as electronic adjustment. This unit delivers self-lubricating and maintenance free operation to all applications where push and pull forces are transferred. In folding mechanisms, for angle adjustments of monitors, mirrors or inspection cameras as well as clamping elements.
Typical applications:Textile industry, actuators, windows, rehabilitationtechnology, alley adjustments, inspection technology,medical and pharmaceutical technology
| Type | Installation size | Shaft material | Version | Pitch | Motor size | Motor option | Orientation | |
|---|---|---|---|---|---|---|---|---|
| QLA | -2012 | -A (Aluminium) | -E (electric) | -0025 (DST6,35x2,54) | (NEMA)-17 | -G (with litz wire) | -000=0° | Request | 
| -0025 (DST6,35x5,08) | (NEMA)-23 | -H (with encoder) | -090=90° | |||||
| -0025 (DST6,35x12,7) | -180=180° | |||||||
| -0025 (DST6,35x25,4) | -270=270° | |||||||
| extension length 200 mm | 
| Type | Installation size | Shaft material | Version | Pitch | Clamping | Position indicator | Hand wheel | ||
|---|---|---|---|---|---|---|---|---|---|
| QLA | -2012 | -A (Aluminium) | -M (manual) | -0025 (DST6,35x2,54) | -200 | -HK | -PA | -HR | Request | 
| -0025 (DST6,35x5,08) | |||||||||
| -0025 (DST6,35x12,7) | |||||||||
| -0025 (DST6,35x25,4) | |||||||||
| extension length 200 mm | 

as of november