drylin® telescopic rail for high temperatures

Telescopic rail for high temperatures
Tech up with igus news
  • Temperature-resistant through sliding element made ofiglidur® Q2
  • Continuously extendable up to 1,200mm (extendedlength)
  • Aluminium rails available in silver or black anodised
  • For horizontal, vertical and lateral installation positions
  • Quiet sliding instead of the rolling noise of metallic balls
Cost down with igus news
  • No reworking due to millimetre accurate
    extension length
  • Partial and over-extension available
  • Insensitive to dirt even in outdoor use
  • Lightweight due to the use of aluminium
    and plastic
evidence from igus news
  • All values 100% determined in the igus® test laboratory
  • Weight comparison: metal full-extension drawer 380mm = 0.6kg, aluminium NT-35-HT 380mm = 0.38kg
recycling with igus news
  • 100% elimination of lubricants
  • Emission-quiet sliding instead of rolling noise of
    metallic balls
  • 100% maintenance-free
  • igus® supports the circular economy of
    plastics and is investing in chemical recycling.
    More here

Ask our experts

Download current catalogue

Further drylin® products

shopping icon

Application examples of our drylin® products

Carpentry project Cologne Chamber of Trade

igus® helps prospective carpenters with their project

igus blister centre

igus® in the storage technology of a blister centre

igus labelling machine

igus® components in KHS labelling machines

fabmaker educational printer

Linear guide components for 3D printers