drylin® W linear carriage made of stainless steel

WW-01-T20
Tech up with igus news
  • Easy installation due to monoblock
  • Dimensionally identical to recirculating ball-bearing guides
  • Rounded, smooth design for use in washdown areas
  • Liners meet conformities for FDA
    and EU10/2011
Cost down with igus news
  • Suitable for drylin® W standard rail profiles
    WS-10-40-ES-FG (stainless steel) and
    WS-10-40/WS-10-40-CA (aluminium)
  • Simple cleaning processes
evidence from igus news
  • Test setup vertical installation position, centric drive/load, load 100N, speed 0.3m/s, running performance: 2,500km
recycling with igus news
  • Corrosion-resistant
  • 100% lubrication-free through the use of igus®
    polymers in the bearing points
  • Maintenance-free due to self-lubricating high-performance polymers from igus®
  • igus® supports the circular economy of
    plastics and is investing in chemical recycling.
    More here

Ask our experts

Download current catalogue

Further drylin® products

shopping icon

Application examples of our drylin® products

Carpentry project Cologne Chamber of Trade

igus® helps prospective carpenters with their project

igus blister centre

igus® in the storage technology of a blister centre

igus labelling machine

igus® components in KHS labelling machines

fabmaker educational printer

Linear guide components for 3D printers