Split design: drylin® R linear housings for round shafts

RTJUMP with split design: drylin® R linear housings for round shafts

Save costs and weight

  • Alternative housings for the 05 series in installation sizes 25 and 30
  • Low mass inertia due to solid polymer material
  • igus® tip: save even more weight with hollow aluminium shafts AWMR
  • Simple bearing replacement directly on the round shaft
  • Lightweight polymer construction to optimise dynamics and efficiency
  • Maintenance-free due to self-lubricating high-performance polymers from igus®
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic at: undefined
Tech up with igus news
  • Linear housings made of robust lightweight igus® polymers
  • Works will all Type 02 liners
  • Linear housings for round shafts made of aluminium, steel and stainless steel
Cost down with igus news
  • Cost-effective production in injection moulding
  • Quick assembly via plug connection
  • Split housing for fast film replacement
evidence from igus news
  • 75% lighter than RJUM-05 series linear housing
  • 8 times longer service life on steel and stainless steel due to iglidur® E7 linear liner
  • Housing with integrated locating spigot and anti-rotation feature of the liners
recycling with igus news
  • 100% lubrication-free operation
  • Maintenance-free due to self-lubricating high-performance polymers from igus®

Ask our experts

Download current catalogue

News HMI 2020

Further drylin® products

shopping icon

Application examples of our drylin® products

Carpentry project Cologne Chamber of Trade

igus® helps prospective carpenters with their project

igus blister centre

igus® in the storage technology of a blister centre

igus labelling machine

igus® components in KHS labelling machines

fabmaker educational printer

Linear guide components for 3D printers

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service