More PS for linear round shafts

RW360CM clip-in liners
Tech up with igus news
  • Up to 50% less bearing clearance at the operating point
  • Easy-running lubrication-free clip-in liners with
    reduced elasticity
  • Secure mounting due to clip-in function and
    press fit
  • Corrosion-free due to clear anodised adapter housings
  • Three installation sizes: ø12mm, 16mm and 20mm
  • Suitable bearing housings RGA/RGAS/RQA
    available
Cost down with igus news
  • Linear adapter 1:1 dimensionally interchangeable with metallic
    ball bearings
  • Quick mounting in bearing housing type
    RGA/RGAS and linear carriage RQA (can also
    be retrofitted)
  • One bearing for linear and rotating applications
  • For igus® round shafts made of aluminium, steel and
    stainless steel
evidence from igus news
  • Tested: bearing clearance at operating point in mm, test force 40N, measuring jib 200mm, load point 150mm from bearing centre, result: 50% lower bearing clearance than RJUM-01 series
  • Online service life calculator for drylin® R
recycling with igus news
  • 100% maintenance-free due to self-lubrication
  • No greasing and oiling necessary
  • No contamination in the application environment
  • Self-lubricating igus® polymers for highest cleanliness and hygiene as well as quick cleaning

Application examples of our drylin® products

Carpentry project Cologne Chamber of Trade

igus® helps prospective carpenters with their project

igus blister centre

igus® in the storage technology of a blister centre

igus labelling machine

igus® components in KHS labelling machines

fabmaker educational printer

Linear guide components for 3D printers

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service