drylin® TS-CA Econ

drylin T econ
  • Absolutely self-lubricating operation
  • Completely clean surfaces
  • Very quiet due to absence of rolling elements
  • Easy installation

Tech up

  • drylin® T guide rails with clear anodized finish
  • Corrosion-resistant surface
  • Series 01 rails in installation sizes 15, 20, 25, 30 usable with the TW-12 Performance and TW-01 Standard guide carriages with individual clearance adjustment
  • Consistent silver color ideal for visible parts

Cost down

  • All rail installation sizes 15% more cost-effective than the hard anodized version
  • Connection sizes identical to those of conventional recirculating ball systems
  • All profiles available from stock
  • Millimeter accurate saw cuttings

Proof

  • drylin® T function can be calculated online
  • Clear anodized, salt-spray tested (NSS) according to DIN EN 9227/ASTM B-117
  • Coefficient of friction and wear tested in the igus laboratory
  • Fraunhofer IPA-tested: drylin® TK-01-25-01, ISO Class 6 with Air Purity Class at v=1 m/sec, ISO Class 6 with Air Purity Class at v=2 m/sec, ESD Classification Level 1

Sustainability

  • 66% weight saving due to use of aluminum instead of steel
  • Lower inertia
  • 100% functional operation without lubrication
  • Self-lubricating use also in emission-critical environments
drylin News Motek 2020

Download catalog, datasheets & more

drylin shop icon

Shop drylin® linear guides & rails

Application examples of our drylin® products

igus® helps prospective carpenters with their project

Carpentry project Cologne Chamber of Trade

igus® in the storage technology of a blister centre

AWB blister centre

igus® components in KHS labelling machines

Labelling machine, application example

Linear guide components for 3D printers

AWB fabmaker

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service