Change Language :
igus has developed the ZLW linear axis in stainless steel for this purpose
In order to be able to provide a stainless steel linear axis for smaller installation spaces, igus® has developed the ZLW 10 series. Optionally, it can be supplied ready for connection to stepper or DC motors, so that the installation effort is as low as possible. With the two single rails, the linear axis is significantly lighter and it saves weight.
| Part No. | max. stroke length [mm] | Transmission [mm/rev] | Tooth profile | Toothed belt material | Toothed belt tension [N] | [kg] | Weight (per 100mm) [kg] |
|---|---|---|---|---|---|---|---|
| ZLW-10120-ES | 2000 | 75 | 3M | Neoprene with fibre glass | 200 | 4.7 | 0.25 |
| ZLW-10160-ES | 2000 | 75 | 3M | Neoprene with fibre glass | 200 | 5.2 | 0.35 |
| ZLW-10200-ES | 2000 | 75 | 3M | PU with stainless steel | 200 | 5.9 | 0.45 |
| Part No. | A | Al | h | E2 | E3 | E4 | C4 | f | lt | ha | lz | l | d2 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ZLW-10120-ES | 153 | 150* | 40 | 140 | Al-137 | 40 | 240 | 1 | 74 | 18 | 18 | 298 | 10 |
| ZLW-10160-ES | 193 | 150* | 40 | 180 | Al-177 | 90 | 240 | 1 | 74 | 18 | 18 | 298 | 10 |
| ZLW-10200-ES | 233 | 150* | 40 | 220 | Al-217 | 120 | 240 | 1 | 74 | 18 | 18 | 298 | 10 |
| Part No. | d3 | g3 | D | K for DIN912-M6 | at | lt2 | lu | V [mm/rev] Standard |
|---|---|---|---|---|---|---|---|---|
| ZLW-10120-ES | 38 | M4 | 10 | M6 | 43 | 59 | 20 | 75 |
| ZLW-10160-ES | 38 | M4 | 10 | M6 | 43 | 59 | 20 | 75 |
| ZLW-10200-ES | 38 | M4 | 10 | M6 | 43 | 59 | 20 | 75 |


Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert