Change Language :

Linear plain bearing, inch
drylin® R - RJUI-01
Low Clearance Linear plain bearing, inch

Split linear plain bearing, inch

Low Clearance Split linear plain bearing, inch

Self-aligning linear plain bearing, inch
drylin® R - RJUI-03
Self-aligning Low Clearance linear plain bearing, inch

Self-aligning linear plain bearing, split, inch

Low Clearance Self-aligning linear plain bearing, split, inch

Standard linear plain bearing, open, inch

Low Clearance Standard linear plain bearing, open, inch

Self-aligning linear plain bearing, open, inch
drylin® R - OJUI-03
Low Clearance Self-aligning linear plain bearing, open, inch

Polymer bearing, inch
drylin® R - RJI-01
All-plastic low clearance bearing, inch
drylin® R - RJIP
Stainless Steel linear bearing adapter with liner, inch.
Stainless Steel linear bearing with plastic liner
Enclosed linear plain bearing, mm
drylin® R - RJUM-01
Enclosed Low Clearance linear plain bearing, mm
drylin® R - RJUM-21
Polymer bearings, mm
drylin® R - RJM-01
Split linear plain bearing, mm

Low Clearance Split linear plain bearing , mm
drylin® R - TJUM-21
Self-aligning linear plain bearings, mm
drylin® R - RJUM-03
Self-aligning, Low Clearance linear plain bearings, mm
drylin® R - RJUM-23
Self-aligning linear plain bearings, split, mm

Self-aligning, Low Clearance linear plain bearings, split, mm
drylin® R - TJUM-23
Compact linear plain bearing, mm
drylin® R - RJUM-02
Compact bushing, low cost, mm
drylin® R - RJ260(U)M-02
Standard linear plain bearing, open, mm
drylin® R - OJUM-01
Standard linear plain bearing Low Clearance,open, mm
drylin® R - OJUM-21
Self-aligning linear plain bearing, open, mm

Self-aligning linear plain bearing Low Clearance, open, mm
drylin® R - OJUM-23
Stainless Steel linear bearing adapter with liner, mm.
drylin® R - RJUM-01