drylin® N - Technical data

SystemN17N27N40N80
Raild width17 mm (0.67in)27 mm (1.06in)40 mm (1.57in)80 mm (3.15in)
Installation height6 mm (0.24 in)9.5 mm (0.37 in)9.5 mm (0.37 in)12 mm (0.47 in)
Order number carriageNW-02-17NW-01/02-27NW-02-40NW-02-80
Order number railNS-01-17NS-01-27NS-01-40NS-01-80
General features
Weight of rail1,61 oz/ft (150 g/m)3,01 oz/ft (290 g/m)4,84 oz/ft (450 g/m)12,26 oz/ft (1140 g/m)
Weight of carriage,06 oz.(1.7 g),38 oz/,44 oz (10.8 g/12.5 g)1,06 oz.(30 g)3,53 oz. (100 g)
Max. rail length72 in (1828 mm)140 in (3560 mm)140 in (3550 mm)140 in (3560 mm)
Load capacity
Fy11.2 lbs (50 N)112.4 lbs (500 N)157.4 lbs (700 N)224.8 lbs (1000 N)
Fz11.2 lbs (50 N)112.4 lbs (500 N)157.4 lbs (700 N)224.8 lbs (1000 N)
Mx0.23 ft lbs (0,31 Nm)3.7 ft lbs (5 Nm)7.4 ft lbs (10 Nm)23.9 ft lbs (32,4 Nm)
My, Mz0.13 ft lbs (0,18 Nm)1.8 ft lbs ( 2,5 Nm)4.4 ft lbs (6 Nm)11.0 ft lbs (15 Nm)
Carriage options
Floating bearing in y-direction••••
Floating bearing in z-direction••••
Floating bearing YZ direction••••
Preload (1N)••--
Injection-molded version-••-
Carriage with through bore-•--
Carriage with mounting nuts••••
• Available from stock

F x v diagram, max. permitted dynamic load

...