Change Language :

The new hygienic design study is a clean system with FDA-compliant and EU10/2011-compliant components.
It has the same dimensions as recirculating ball bearing guides and is very easy to clean.

The support elements are soldered to nickel using the inert gas soldering process. The hard and high-temperature soldering process under protective gas enables a solid, material connection.