drylin® tandem toothed belt axis

Toothed belt axis ZLWT with two parallel toothed belts for two linear carriages
Technical drawing of the drylin® tandem modular axis
Technical drawing of the drylin® tandem modular axis
  • Addition to the tandem toothed belt axis installation size 10/20
  • Compact tandem toothed belt axis with two toothed belts in one unit
  • Two carriages can be controlled synchronously or separately
  • With drylin W exchange bearings for fast bearing exchange on the rail
  • Can be supplied ready-to-connect with igus  electric motors and drylin D1 dryve motor control system
Part No.max. stroke length [mm]Transmission [mm/rev]Tooth profileToothed belt materialToothed belt tension [N][kg]Weight (per 100mm) [kg]
ZLWT-101602000753MNeoprene with fibre glass2004.00.25Request
ZLWT-102002000753MNeoprene with fibre glass2004.50.30Request
ZLWT-2020030001448MPU with stainless steel75011.00.50Request
ZLWT-2030040001448MPU with stainless steel75012.50.65Request
Part No.AAIHE2E3E4C4flthalzld2 H7
ZLWT-10160193150/200/25040180Al-139024017418.01844810
ZLWT-10200233150/200/25040220Al-1312024017418.01844810
ZLWT-20200252200/250/300/35063234Al-1812024019828.52759614
ZLWT-20300352200/250/300/35063334Al-1820024019828.52759614
Part No.d3g3DK for DIN912-M6atlt2luV [mm/rev] Standard
ZLWT-1016038M410M6107592075
ZLWT-1020038M410M6107592075
ZLWT-2020060M520M81227840144
ZLWT-2030060M520M81227840144
Tech up with igus toothed belt axis
  • Toothed belt axis with double toothed belt based on linear guide system drylin® W
  • Separate control of two linear carriages or synchronised operation
  • Prepared for the connection of two NEMA stepper motors/DC motors
  • Suitable as 7th axis in robotics for moving two robots
Cost down with igus toothed belt axis
  • Use of one linear axis instead of two
  • Wide design offers full stability
  • Reduced construction effort due to delivery of linear axis/motor/motor control system from a single source
  • All liners can be replaced directly on the rail without disassembly
  • Cost-effective replacement kit consisting of liners, lids and assembly tool
igus products have been tested
  • Service life of drylin® W can be calculated online
  • Put through long-term test in the igus lab
  • Bearing change directly on the rail in under 30 seconds
  • Motor control system can be simulated online
igus products are sustainable
  • Positioning of two linear carriages with only one axis
  • Lubrication-free, clean and maintenance-free
  • Liner can be replaced, all metal components of the linear axis can be re-used for life
Delivery times

The drylin® ZLWT linear axes have been tried and tested

  • Motor: igus EC direct-current motor and gearbox
  • Load:  1,500N
  • Stroke:  1,500mm
  • Speed:  0.3m/s
  • Customer specification:  400,000 cycles
  • Test end:  412,654 cycles
  • Target reached:  YES
NEMA stepper motors and DC motors

Electric drive systems

Suitable NEMA stepper motors and DC motors

Liners replaced in 30 seconds

Change plain bearing materials for linear axes from igus

Quick change – smart and time-saving

Contact our expert now
Download all drylin news