Change Language :

Precise guidance … miniature format
Due to their very narrow shape, the drylin® SLNV linear modules are suitable for applications with narrow installation spaces. From now on, the miniature linear module can also be combined with a stop motion preload prism slide. In the linear carriage, the spring pretension reduces the bearing clearance in both the y and z directions. Practically free of clearance and noise, the prismatic slide glides inside the rail. The linear module can be configured with a lead screw with metric thread as well as with the efficient dryspin® high helix thread.

SLNV linear module for the smallest applications
For stroke lengths up to 250 mm
High precision due to stop motion preload prism slide
Clearance reduction in z and y directions throughspring pretension
Plain- or ball bearing-supported lead screws
**Typical application areas:**Medical technology, dental equipment, research and development,measuring technology