FDA-compliant toothed belt axis

FDA-compliant toothed belt axis
Tech up with igus news
  • Linear axis compliant with Hygienic Design
  • Resistant due to VA stainless steels
  • FDA-compatible
Cost down with igus news
  • Ready-to-connect linear axis
  • Simple cleaning processes
  • Individual configuration (stroke length/drive)
evidence from igus news
  • ZLW-20120-ES, tested service life:
    fill weight 3kg, stroke length 1,000mm, speed
    0.5m/s, acceleration 2.0m/s²; operating time 100%, double strokes 1,443,000
recycling with igus news
  • 100% lubrication-free through the use of igus® polymers in the bearing points
  • corrosion-resistant
  • no contamination of production goods

Ask our experts

Download current catalogue

Further drylin® products