Change Language :
We'd be glad to offer larger stroke lengths on request after technical consultation and review.
*Effectively measured values at max. permitted load in horizontal installation position
| Marking Weight without stroke | Unit kg | Basic 02 0,9 | Standard 02 1,0 |
|---|---|---|---|
| Weight / 100 mm stroke | kg | 0,14 | 0,14 |
| Max. stroke length* | mm | 2.000 | 2.000 |
| Linear travel per revolution | mm/U | 66 | 70 |
| Gear teeth | RPP 3M | AT 5 | |
| Toothed belt material | Neoprene with GF | PU with steel | |
| Toothed belt width | mm | 15 | 16 |
| Belt tension | N | 150 | 200 |
| Max. radial load | N | 200 | 300 |
| Deflection | Grooved ball bearing | Grooved ball bearing | |
| Max. speed dependent on 60% on-time | m/s | 3 | 5 |
| Max. position variation of the carriage, load dependent.** | mm | ± 0,35 | ± 0,2 |
We'd be glad to offer larger stroke lengths on request after technical consultation and review.
*Effectively measured values at max. permitted load in horizontal installation position
| Marking Weight without stroke | Unit kg | Basic 02 0,38 | Standard 02 0,4 |
|---|---|---|---|
| Weight / 100 mm stroke | kg | 0,08 | 0,08 |
| Max. stroke length* | mm | 1.000 | 1.000 |
| Linear travel per revolution | mm/U | 54 | 54 |
| Gear teeth | HDT 3M | MTD 3 | |
| Toothed belt material | Neoprene with GF | PU with steel | |
| Toothed belt width | mm | 9 | 9 |
| Belt tension | N | 75 | 100 |
| Max. radial load | N | 100 | 100 |
| Deflection | Grooved ball bearing | Grooved ball bearing | |
| Max. speed dependent on 60% on-time | m/s | 2 | 2 |
| Max. position variation of the carriage, load dependent.** | mm | ± 0,2 | ± 0,2 |