SLW

Compact Lead Screw Driven Linear Actuators (SLW)

SLW Series Installation Sizes

SLW-0630

SLW-0630

  • Carriage length: 60mm
  • Load capacity:
  • Axial: 50N
  • Radial: 200N
  • Max. stroke length: 300mm
  • Shaft diameter: 6mm
SLW-BB-1030

SLW-BB-1030

  • Carriage length: 48mm
  • Load capacity:
  • Axial: 250N
  • Radial: 1,000N
  • Max. stroke length: 400mm
  • Shaft diameter: 10mm
SLW-1080

SLW-1040/SLW-1080

  • Carriage length: 69mm/100mm
  • Load capacity:
  • Axial: 700N
  • Radial: 2,800N
  • Max. stroke length: 750mm
  • Shaft diameter: 10mm
SLW-10120

SLW-10120

  • Carriage length: 100mm
  • Load capacity:
  • Axial: 700N
  • Radial: 2,800N
  • Max. stroke length: 750mm
  • Shaft diameter: 10mm
SLW-1660

SLW-1660

  • Carriage length: 100mm
  • Load capacity:
  • Axial: 1,200N
  • Radial: 4,600N
  • Max. stroke length: 750mm
  • Shaft diameter: 16mm
SLW-16120

SLW-16120

  • Carriage length: 100mm
  • Load capacity:
  • Axial: 1,200N
  • Radial: 4,600N
  • Max. stroke length: 750mm
  • Shaft diameter: 35mm
SLW-2080

SLW-2080

  • Carriage length: 150mm
  • Load capacity:
  • Axial: 1,600N
  • Radial: 6,400N
  • Max. stroke length: 1,000mm
  • Shaft diameter: 20mm
SLW-25120

SLW-25120

  • Carriage length: 150mm
  • Load capacity:
  • Axial: 2,500N
  • Radial: 10,000N
  • Max. stroke length: 1,250mm
  • Shaft diameter: 25mm

Configure your SLW linear actuator with our new online tool here:

  • Find and order the right linear actuator in just a few clicks
  • Enter details and choose the appropriate proposal
  • Select optional accessories
  • Add to shopping cart and submit order or request a quotation online
  • Download parts list as PDF file
Linear Actuator

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service