Change Language :



More information:
Many infeed movements require cost-effective linear axes that focus on pure adjustment tasks. This new econ series with toothed belt was developed for the quick positioning of light loads. With its compact design and being lightweight due to aluminium and plastic, the ZLW econ is the perfect alternative to self-made solutions.
Quiet operation and low-profile design
Absolutely lubrication-free
Toothed belt with spring pretension
Torsionally stable anodised aluminium profile
Variable stroke lengths (up to 500mm max.)
Loads up to 20N
Typical application areas: sensor, camera, shop fittings ...

Set the position of the drive shaft
(right or left), in the viewing direction x!
1 = drive shaft left
2 = drive shaft right
X = viewing direction