Change Language :
Vertical
DryLin® spindle linear units are designed for positioning adjustments of all kinds.The linear adjustment is implemented by trapezoidal leadscrews of various sizes or by steep-threaded spindles, which can be operated both manually and by motor. The maximum travel speed amounts up to 1 m/min according to thread and load.
The suitability of the spindle-linear units for your application can be checked by means of the diagrams given below.
Max. feed rate[m/min.]

X = centric load in a horizontal installation position [N]
Y = feed [m/min.]
Max. spindle rotation speed [rpm]

X = centric load in a horizontal installation position [N]
Y = spindle rotation speed [Upm]
Max. drive torque [Nm]

X = centric load in a horizontal installation position [N]
Y = required max. drive torque [Nm]