Change Language :
The drylin® ZLW is a line of toothed/timing-belt actuators that are best suited to move low loads at high speeds, even up to 5 m/s depending on the load. Each linear actuator system is designed with our own highly engineered,dry-running plastic bearing liners which enable quiet, grease-free and maintenance-free operation. Whether used as an individual system or as part of a gantry robot system, the ZLW series offers the ideal solution when both confined space and a high level of torque support are required. All drylin® ZLW belt driven linear actuators can be ordered ready for installation and configured with drylin® E stepper and DC motors.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert