SLW Actuator

24 hour Linear Actuators

  • Fully supported rails for torsion-resistance
  • Lower cost than ball bearing actuators
  • Low-profile and low-weight
  • Grease-free & corrosion-resistant
  • Highly flexible, with many accessories and materials
  • Motors and drive controls available
  • Packaging machine format and lane adjustments
  • Lab machinery
  • CNC Machine Gantries

Configure your End-to-End Linear Actuator Solution

Linear Actuator configurator
  • Find and order the right linear actuator in just a few clicks
  • Enter details and choose the appropriate proposal
  • Select optional accessories
  • Add to shopping cart and submit order or request a quotation online
  • Download parts list as PDF file

Linear Screw Actuators With Low-Profile Guide Rails

drylin® SLW/SAW

SLW - Low Cost and Compact
  • With trapezoidal thread TR10x2 lead screw
  • Lead screw actuator with ball bearing
  • Carriage length: 100mm
  • Stroke lengths in 250 and 500mm
SLWE-BB
  • With trapezoidal thread TR10
  • With manual clamp and position indicator
  • Ball bearing lead screw support
  • Carriage length: 100mm
SLWE-BB
  • Stainless steel high helix thread and machined end
  • Hard anodized aluminum profile (angular)
  • Carriage length: 100mm
  • Stroke lengths: 100mm or 500mm

Lead Screw-Driven Actuators with Shafts

drylin® SHT

SHT 12
  • Ball bearing trapezoidal lead screw
  • Lead screw material: stainless steel
  • Lead screw end machined 6h9x17mm
  • Stroke 250mm or 500mm
SHT 12
  • Plain bearing trapezoidal lead screw
  • Lead screw material: stainless steel
  • With position indicator and lead screw clamp
  • Stroke lengths: 250mm or 500mm

Belt Driven Linear Actuators

drylin® ZLW

ZLW 0660
  • PU belt-driven with steel cable
  • Carriage length: 100mm
  • Feed rate: 54 mm/rev
ZLW 0660
  • PU belt-driven with steel cable
  • Carriage length: 100mm
  • Feed rate: 54 mm/rev

Applications for drylin SLW linear actuators

drylin slw

Heavy things become easy, positioning with no maintenance

medical technology

SLW linear unit with spindle drive in medical technology

drylin SLW

Level packing and lamination


Browse our Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service