Product range expansion of the dryspin® lead screws by two new dimensions

New lead screw sizes
Thread size
  • Two new dryspin® lead screws with DS6.35x1RH and DS8x8RH pitches
  • Quiet due to thread geometry
  • Up to 30% longer service life thanks to thread asymmetry
  • High efficiency
Thread size
  • Online lead screw configuration tool
  • Live prices displayed
  • Lead screw machining online without CAD knowledge
  • 100% lubrication-free and maintenance-free
  • Free online tools with service life calculation
    and instant price
Proof
  • Lead screw drive service life can be calculated online
  • Tested: up to 25% less wear compared to PET+PTFE (dimension 10x3): undefined
  • Corrosion-resistant due to material AISI 304
  • Online configuration with plausibility check
Recycle
  • Lubrication-free operation
  • Easy to clean
  • Required length without waste
  • Long-lasting use due to patented asymmetry
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes: undefined

The new dimensions of the dryspin® high helix lead screws at a glance

Further important information:

Dimensions

The dimensions of the dryspin® lead screw drives

Suitable lead screw nuts

Are you looking for the right lead screw nuts?

16x5

The alternative to conventional trapezoidal lead screws

Higher efficiency, longer service life

dryspin technology

Try out dryspin® technology for yourself

dryspin technology

Order online:

Thread size

Send a contact request:

Obtain more information: