Product range expansion to include dryspin® floating bearing plastic lead screw support blocks

Plastic lead screw support blocks
Thread size
  • New lead screw support block design in four new sizes for easy lead screw drive support
  • The same dimensions as commercially available lead screw support blocks, allowing 1:1 replacement
  • Weighs up to 80% less than commercially available metallic lead screw support blocks with the same connection dimensions
  • Easy installation
Plastic lead screw support blocks
  • Cost-effective design optimised for injection moulding
  • Costs up to 60% less than commercially available metallic lead screw support blocks with the same connection dimensions
  • No maintenance necessary
  • Variable design for all threads in installation sizes Ø6mm-12mm thanks to threadless clamping rings
Plastic lead screw support blocks
  • This study was developed in response to customer requests according to our motto: cost-effective, lightweight, and lubrication-free
  • Do you have suggestions and ideas for this study? Would you like to test them? Feel free to contact us.
Plastic lead screw support blocks
  • Lubrication-free operation
  • Ideal for lightweight construction
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes: undefined

An overview of the new sizes of dryspin® floating bearing plastic lead screw support blocks

S6
S8
S10
S12

Further important information:

Dimensions

The dimensions of the dryspin® lead screw drives

16x5

Looking for a metallic lead screw support block?

Higher efficiency, longer service life

dryspin technology

Try out dryspin® technology for yourself

dryspin technology

Order online:

Thread size

Send a contact request:

Contact request

Obtain more information:

USP picture