Change Language :

New dryspin dimensions DS16x5-LH and DS16x10-LH. All dryspin lead screws can also be customised. Please configure them online or send us your drawing.

DS16x5-LH and DS16x10-LH.

The new dryspin injection-moulded lead screw nuts in cylindrical or flanged versions, including spanner flats, ensure smoother running thanks to tighter manufacturing tolerances. Long service life thanks to patented asymmetry. No grease or oil is required in the lead screw drive.

The lead screw nut from iglidur JPF is characterised by its wide range of screw attachment options on the flange. Manufactured using injection moulding, it offers high precision and resilience. The material iglidur JPF is particularly environmentally friendly as it is PTFE-free and PFAS-tested. These specifications make the lead screw nut ideal for applications where both high mechanical requirements and environmental aspects need to be taken into account.

The pre-load lead screw nut impresses with minimal axial clearance and maximum positioning accuracy. It is the cost-effective alternative to zero-backlash lead screw nuts and is ideal for small pitches. It is based on the proven pre-load principle from SHT-PL.

One of the most precise solutions for reducing axial clearance is the zero-backlash lead screw nut. It consists of several components and is self-adjusting to the service life. It is particularly suitable for screw drives with a high helix thread for quick adjustment of small loads. The zero-backlash lead screw nut is available in two new dimensions (DS3.5x1 and DS4x2.4).

New dryspin dimensions DS6.35, DS8 and DS12x25. Reverse lead screws convert rotary movements into translatory movements and consist of a lead screw with right-hand and left-hand thread. We are expanding our dryspin product range with the diameters 6.35mm, 8mm and our dimension DS12x25. Both lead screws with different directions of rotation are connected to each other by means of a pinned machined end connection. Thanks to their design, they save space and offer flexibility for format adjustments. These lead screws are often used in automation technology and mechanical engineering.

Our new DS32x5 is used in particular in our new linear axis type SLR. DS6.35x25.4 extends the programme of high helix lead screws with left-hand thread.

The new dryspin lead screw nuts made from bar stock in cylindrical, flanged or spanner flat versions offer the following advantages:

The new dryspin injection-moulded lead screw nuts in cylindrical or flanged versions, including spanner flats, ensure smoother running thanks to tighter manufacturing tolerances and rounded tooth geometries. Long service life thanks to patented asymmetry. No grease or oil is required in the screw drive.

The high helix lead screws are part of our dryspin range, which is specially designed for fast and very efficient applications. Thread sizes from DS3.5x1 to DS25x5 are available here.
In addition, the sliding thread programme offers small pitches with the familiar dryspin advantages:

The dryspin thread technology is based on the principle of lubrication and maintenance-free linear technology. The properties and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiency levels of up to 82% and a service life that is up to 30% longer than conventional lead screw drives:

The dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives.

Lead screw systems are the centrepiece of every DIY 3D printer. They guarantee precise positioning of the print bed and are maintenance-free and durable.
The iglidur R lead screw nut material we use does not require PTFE. The material is safe, durable, predictable and vibration-damping.

All dryspin® threaded spindles can be customised. Please configure them online or send us your drawing. We will provide you with a quotation at short notice.

The specifications and geometries of our lead screw technology, which are tailored to the plastic nut and lead screw, guarantee efficiency levels of up to 82% and a service life that is up to 30% longer than that of conventional lead screw drives. The new dryspin® lead screw nuts made from bar stock in cylindrical, flanged or spanner flat versions:

Longer service life due to injection moulding and smoother running thanks to tighter manufacturing tolerances. Discover the advantages of the injection-moulded polymer alternative to metal ball screws here. Our dryspin injection-moulded lead screw nuts are now available in two new dimensions.

The high helix lead screws are part of our dryspin range, which is specifically designed for fast and very efficient applications. Available thread sizes range from DS4x2.4 to DS18x100. In addition, the lead screw product range offers small pitches with the well-known dryspin advantages.
Reduce the time required for your design and optimise the procurement process for your lead screw technology.

The dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our 
lead screw technology match the plastic nut and lead screw, guaranteeing efficiency levels of up to 82% and a service life that is up to 30% longer than that of conventional 
lead screw drives.

The dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our 
lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiency levels of up to 82% and a service life that is up to 30% longer than that of 
conventional lead screw drives.

The pre-load lead screw nut impresses with minimal axial clearance and maximum positioning accuracy. It is the cost-effective alternative to zero-backlash lead screw nuts and ideal for small pitches. It is based on the proven pre-load principle from SHT-PL.

▲ Tech up:
New lead screw support block design in four new sizes for easy mounting of the lead screw drive
Easy installation
▼ Cost down:
Cost-effective design optimised for injection moulding
Cost savings of up to 60% compared to commercially available metal lead screw support block with the same connecting dimensions
This study combines stiffened plastic blocks with a metallic clamping ring and iglidur plain bearings for the fixed-bearing version and only the plastic blocks with an iglidur special slider for the floating-bearing version. The dimensions are 100% identical to those of metallic bearing blocks.

▲ Tech up:
New lead screw support block design in four new sizes for easy mounting of the lead screw drive
Easy installation
▼ Cost down:
Cost-effective design optimised for injection moulding
Cost savings of up to 60% compared to commercially available metal lead screw support block with the same connecting dimensions
This study combines stiffened plastic blocks with a metallic clamping ring and iglidur plain bearings for the fixed-bearing version and only the plastic blocks with an iglidur special slider for the floating-bearing version. The dimensions are 100% identical to those of metallic bearing blocks.

▲ Tech up:
High efficiency 
Smoother running thanks to tighter manufacturing tolerances in the standard version
Quieter running thanks to rounded tooth geometry
▼ Reduce costs:
Online tool for spindle configuration
Live price display
Spindle machining online without prior CAD knowledge
Higher efficiency and longer service life than conventional threaded spindles thanks to the unique dryspin® thread technology. Corrosion-free and 100 % lubrication and maintenance-free. Our dryspin® threaded spindles are now available in two new dimensions.

▲ Tech up:
Lead screw nuts, either cylindrical or with flange
Smoother running thanks to tighter manufacturing tolerances as standard version
Quieter operation due to rounded tooth geometry
▼ Cost down:
100% lubrication-free and maintenance-free
Up to 50.9% lower cost compared to metal lead screw nuts
Free online tools with service life calculation and instant price
Efficiency levels of up to 82% and 25% less wear than conventional lead screw drives. Discover the advantages of the lubrication-free polymer alternative to metal ball screws here. Our plastic lead screw nuts are now available with two new dryspin® thread pitches.

▲ Tech up:
Quiet running due to rounded tooth geometry
Longer service life due to injection moulding 
Smoother running thanks to tighter manufacturing tolerances in the standard version
▼ Cost down:
Cost-effective production using injection moulding
100% lubrication-free and maintenance-free
Up to 50.9% lower cost compared to metal lead screw nuts
Longer service life thanks to injection moulding and smoother operation due to tighter manufacturing tolerances. Discover the advantages of the injection-moulded polymer alternative to metal ball screws here. Our dryspin injection-moulded lead screw nuts are now available in two new dimensions.

▲ Tech up:
Cost-effective alternative to the zero-backlash nut
Permanently minimised axial clearance for high positioning accuracy
Proven pre-load principle from SHT-PL
▼ Cost down:
100% lubrication-free and maintenance-free
No maintenance work due to self-adjusting axial clearance on both sides
The new pre-load lead screw nut impresses with minimum axial clearance and maximum positioning accuracy. It is the cost-effective alternative to the zero-backlash and ideal for small pitches. It is based on the proven pre-load principle from SHT-PL. Typical application areas include 3D printers.

▲ Tech up:
Alternative to DIN103 
Smoother running due to tighter manufacturing tolerances in the standard version
Quieter operation thanks to rounded tooth geometry
▼ Cost down:
Online tool for lead screw configuration
Instant price display
Online lead screw machining without previous CAD knowledge
Higher efficiency and longer service life than conventional lead screws due to the unique dryspin lead screw technology. Corrosion-resistant and 100% lubrication-free and maintenance-free. Our dryspin lead screws are now available in four new dimensions.

▲ Tech up:
Alternative to DIN103 
Smoother running due to tighter manufacturing tolerances in the standard version
Quiet running thanks to rounded tooth geometry
▼ Reduce costs:
100 % lubrication and maintenance-free
Up to 50.9% cheaper compared to metallic lead screw nuts
Free online tool with service life calculation and live price
Efficiencies of up to 82 % and 25 % less wear than conventional lead screws. Discover the advantages of the lubrication-free polymer alternative to metal ball screws here. Our plastic threaded nuts are now available in four new dryspin® thread pitches.

▲ Tech up:
Alternative to DIN103
Longer service life thanks to injection moulding process 
Smoother running due to tighter manufacturing tolerances in the standard
▼ Reduce costs:
Cost-effective production in injection moulding
100 % lubrication and maintenance-free
Up to 50.9 % cheaper compared to metallic lead screw nuts
Longer service life thanks to injection moulding process and smoother running thanks to tighter manufacturing tolerances Discover the advantages of the injection-moulded polymer alternative to metal ball screws here. Our dryspin® injection moulded threaded nuts are now available in four new dimensions.

▲ Tech up:
Expansion of the dimensional range for motor lead screws 
Ready for connection to drylin® E motors with spline 
Transmission of higher torques possible
▼ Cost down:
No additional configuration required
Free online tools with service life calculation 
Online lead screw machining without previous CAD knowledge
Higher efficiency and longer service life than conventional motor lead screws thanks to the unique dryspin thread technology. Corrosion-free and 100% lubrication-free and maintenance-free. Our dryspin motor lead screws with spline for drylin E motors are now available in twelve dimensions and with the following specifications.

▲ Tech up:
Expansion of the range of dimensions for motor lead screws 
Ready for connection to drylin E lead screw motors 
▼ Cost down:
No additional configuration required
Lead screw machining without previous CAD knowledge
Free online tools with service life calculation
Higher efficiency and longer service life than conventional lead screws due to the unique dryspin high helix thread technology. The standard range for motor lead screws includes ready-to-connect thread dimensions from DS6.35x2.54 to DS14x25 and TR08x1.5 to TR12x6P3. Accordingly, our dryspin motor lead screws with precision machining for drylin E motors are available in 24 dimensions.

▲ Tech up:
Cost-effective alternative to the zero-backlash nut
Permanently minimised axial clearance for high positioning accuracy
Proven pre-load principle from SHT-PL
▼ Cost down:
100% lubrication-free and maintenance-free
No maintenance work due to self-adjusting axial clearance on both sides
The new pre-load lead screw nut impresses with minimum axial clearance and maximum positioning accuracy. It is the cost-effective alternative to the zero-backlash and ideal for small pitches. It is based on the proven pre-load principle from SHT-PL. Typical application areas include 3D printers.

▲ Tech up:
Higher axial loads of up to 500N
Load-independent
Lifelong minimum axial clearance thanks to zero-backlash principle
▼ Cost down:
No maintenance work due to self-adjusting zero-backlash principle
Free online tools with service life calculation 
Up to 82% higher efficiency
To reduce axial clearance, one of the most precise solutions is the zero-backlash lead screw nut. It consists of several components and is adjusts itself to the service life. It is ideal for lead screw drives with a high helix thread for quick adjustment of small loads. The zero-backlash lead screw is available in six new dimensions.

▲ Tech up:
Complies with EN45545 Hazard Level 3
For use in rail vehicles without additional documentation
▼ Cost down:
Cost advantages compared to metallic solutions
Suitability for hazard class HL 3
Predictable service life
Our J350 nuts can now be certified according to fire standard EN45545 Hazard Level 3. We therefore offer a wide range of dimensions especially for use in rail vehicles. They are tested according to the requirement set R24 for components of up to 500g.

▲ Tech up:
Up to 30% longer service life due to thread asymmetry
Quiet running thanks to rounded tooth geometry
▼ Cost down:
100% lubrication-free and maintenance-free
Up to 50.9% lower cost compared to metal lead screw nuts
Our plastic lead screw nuts are now available with two new dryspin high helix pitches:

▲ Tech up:
Efficiency levels of up to 82%
Quiet and low-vibration operation
▼ Cost down:
100% lubrication-free and maintenance-free
Up to 50.9% lower cost compared to metal lead screw nuts
Our designs:

▲ Tech up:
Up to 30% longer service life than conventional lead screws
Quiet and low-vibration running thanks to rounded tooth geometry
▼ Cost down:
Online tool for individual lead screw configuration
Instant price display
■ Proof
Service life predictable online
Tested: up to 25% lower wear than conventional lead screws
Reduce the time required for your design and optimise the procurement process for your lead screw technology.

▲ Tech up:
Smoother running at high speed
Quiet and vibration-free running
▼ Reduce costs:
Cost-effective production in injection moulding
Maintenance-free thanks to self-lubricating lead screw nut
Our type:
► Cylindrical lead screw nut
► Flange threaded nuts
► Cylindrical injection moulding nuts
► Injection moulded nuts with flange
► All types also available with flat spanner

▲ Tech up:
New design for safe and easy screwing
Connection dimensions identical to those of standard ball threads
▼ Cost down:
Cost-effective type optimised for injection moulding
Variable design for all Ø 14/16 and 18/20 threads
■ Proof:
Service life predictable online
● Sustainability:
Lightweight and inertia thanks to plastic
Durable due to patented thread asymmetry

▲ Tech up:
Up to 2.5 times higher efficiency thanks to optimised flank angles
100% lubrication-free and maintenance-free
Up to 25% lower wear
▼ Cost down:
Cost-effective alternative to ball screws
Service life predictable online
The new dimensions:
DS6.35x2.54 LH, DS12.7x12.7, DS10x3, DS16x10, DS20x5

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert