dryspin® - more technical information

dryspin

Material table

General featuresUnitiglide® Jiglide® J350iglide® Riglide® A180
Densityg/cm³1,491,441,391,46
Coloryellowyellowredwhite
Max. humidity absorption at 74°F/50% R. H.% weight0,30,30,20,2
Max. water absorption% weight1,31,61,11,2
Coefficient of surface friction, dynamic, against steel µ0,06-0,180,10-0,200,09-0,250,05-0,23
P x v value, max. (dry)psi xfpm9,70013,0008,7008,750
Physical and thermal properties
Max. long term application temperature°F+194+356+194+194
Max. short term application temperature°F+248+428+230+230
Minimum application temperature°F-58-148-58-58
Thermal / Heat conductivity[W/m x K]0,250,240,250,25
Coefficient of thermal expansion (at 74°F)[K^-1 x 10^-5]1071111
Mechanical properties
Bending E-modulepsi348,100290,100282,800 333,600
Tensile strength at +68 °Fpsi10,5907,97710,15012,760
Compressive strengthpsi8,7028,7029,86311,310
Maximum recommended surface pressure (68°F)psi5,0768,7023,3364,061
Shore D-hardness74807776
Electrical properties
Specific forward resistanceΩcm> 10^13> 10^13> 10^12> 10^12
Surface resistanceΩ> 10^12> 10^10> 10^12 > 10^11
Lead screw technical information
Lead deviation 0.1 mm / 300 mm
Straightness (standard) 0.3 mm / 300 mm
Directed <0.1 mm / 300 mm
Tolerance (in accordance with DIN 103) 7e
The tensile/compressive strength of the EN AW 6082 lead screw material is 160 MPa per mm² (elongation limit 0.2 mm)

Higher efficiency due to optimized thread angle

Low noise and vibration dampening due to rounded tooth geometry

Extended service life due to asymmetry

Tested: Self-lubricating iglide® materials from igus®

Screw drive experts

dry-tech® polymers

Selecting materials

Service-life

dryspin® wear rate
dryspin® wear rate

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service