Change Language :

Lead screw drives are machine elements that convert rotary movement into linear motion. dryspin® lead screw drives are always based on self-lubricating plastic nuts, enabling long-lasting operation without external lubrication. dryspin® lead screw drive technology is based on the principle of lubrication-free linear technology. The properties and geometries of the lead screw drives, which are tailored to the plastic nut and lead screw, along with the unique dryspin® technology guarantee an even longer service life and greater efficiency.
What's coming next:
Safety platform
A solution that provides more safety for work at height, for which the modular SRU safety platform for Euro pallet high-bay warehouses is used.

Switchgear
Use of high helix lead screw nut with flange in a switchgear ("linear switch") for a railway control panel.

Levelling device
This device assists in levelling dry fills.

Racing sailboat
A racing sailboat that floats above the water's surface thanks to special wing profiles and water pressure conversion

Sunblinds
No matter how much sun shines, these sun shades ensure pleasant lighting conditions in the building.

Paper processing machine
Clearance-free pre-loaded nuts enable precise and maintenance-free adjustment of the formats during format adjustment in the paper industry.

Laser marking system
Among other things, the use of drylin® made it possible to halve the weight
of this laser marking station for the locking of samples.

Pool table
A drive system that can easily move a fixed, adjustable table in the pool - despite the permanent pool water environment.

Chess computer
Thanks to the drylin® TR high helix lead screw nuts used in two chess computers, large strokes can be covered in a very short time.

Solar panel
Smooth operation under extreme ambient conditions

Rehabilitation device
This rehabilitation device uses drylin® lead screw nuts for
format adjustment.

Leather splitting machine
Precise and durable - plastic plain bearings for a new type of leather splitting machine

Folding and gluing machine
When designing customer-specific folding box gluers, the special machinery manufacturer Bernhardt Maschinenbau relies on lubrication-free and maintenance-free linear plain bearings.

Folding and gluing machine
When designing customer-specific folding box gluers, the special machinery manufacturer Bernhardt Maschinenbau relies on lubrication-free and maintenance-free linear plain bearings.

M-series CNC machine
Stepcraft's CNC milling machines enable hobbyists and industrial users (such as prototype designers) to discover new freedom and turn their CAD drawings into reality.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert