Change Language :
Winners: iF Design Award 2022 and Red Dot Design Award 2022
The telescopic triflex® R TRX combines a triflex® R energy chain and retraction system in one. The combination enables space-saving installation with an e-chain length compensation of up to 36%. The length compensation also prevents the formation of loops on the robot. The round design in an easy design is resistant and allows the insertion and removal of pre-assembled cables.

Since cables or hoses cannot be as long as the e-chain, they are laid within the TRX in a certain principle. (see picture on the right) In addition, the cables and hoses are reattached in the middle of the TRX so that they do not leave the position when pulling on the chain.
Due to the special arrangement of the cables and their additional strain relief in the center of the TRX, the filling can compensate for the length of the e-chain without any problems.
upper chain: cables/hoses maximally wound
middle chain: cables/hoses semi-unwound
lower chain: cables/hoses are completely elongated in the TRX

The TRX is currently undergoing the final test phase in the in-house test laboratory. The picture shows the size TRE.60.B, in which the TRX will be available first.
The first 7-8 chain links (starting from axle 6) are normal chain links of the TRE.60.087.0.B. In the further part of the e-chain, this consists of the new telescopic TRX e-chain.
Would you like to see this live? Then simply book a virtual appointment at our digital booth.



Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert