Low-cost, easy to fill cable carriers for small, confined installation spaces

e-chains® for Small Spaces

E2.1 micro - the latest generation

E2.1 micro
  • Inner height:  .4 - .59 in.
  • Integrated brake for smooth, quiet running
  • 25% longer unsupported length than predecessors
  • 100% higher fill weight than predecessors
  • Optional opener tool for quick close/open

E2 micro - small installation spaces

E2 micro
  • E2 micro inner height:  .2 - .62 in.
  • Smallest inner heights and bending radii
  • High torsion resistance, lightweight
  • Mounting brackets with strain relief optional
  • Small pitch for silent operation

E2 mini - small and stable

e2 mini
  • Inner height: .67 to 1.62 in.
  • Closed, openable along the outer and inner radius
  • Optimized weight/stability ratio
  • High torsion resistance, easy to mount
  • Manifold interior separation

E-Z chain - easy to fill, cost-effective

E-Z chain
  • Inner height: .2 to 1.91 in.
  • Simply press in or pull out cables
  • As available with multi-chamber design
  • UL94-V2 classification
  • cost-effective, one-piece design

Zipper - quick installation

Zipper
  • Inner height: .35 to 1.26 in.
  • Crossbars on a strip along the outer radius
  • Quiet running thanks to the chain links' small pitch
  • Also available as a closed "tube version"
  • iF Design Award for zipper-like design

Snapchain 2.0 - easy fill, cost-effective

snapchain
  • Quickly mount cable packets in bundles
  • Loops can be adjusted and modified anytime
  • Well-suited for short lengths, ideally 5 - 10 links
  • Low-cost alternative to complex cable shears
  • Snap-open along inner and outer radius

Tools & Configurators

e-chain configurator

e-chain® expert configurator

e-chain CAD library

e-chain® CAD Library

3d models

Browse interactive 3D models

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service