Change Language :

The new CRM rotary module is lighter and more compact than, for instance, static guide troughs. It allows a rotation angle of up to 6480 ° and requires minimal installation space. Various types of cable (power, signal, FOC, pneumatic, oils) can be guided. Rotary unions that are inflexible and susceptible to faults are eliminated, allowing a simple, ready-to-install unit.
 
Possible areas of application:
General machine and plant engineering, Production plants / Material Handling, Machine tools, Industrial robots, Medical technology, Wind power stations, Rides / Theme Park, Satellite-telescopes/antennas
| Part No. | Cable diameter | Angle of rotation | Necessary rotary module cable length | 
|---|---|---|---|
| CRM.250.08.01 | 5mm - 8mm | 6480° | 4,5m | 
| CRM.250.11.01 | 8mm - 11mm | 4320° | 3,3m | 
| CRM.250.15.01 | 11mm - 15mm | 2160° | 2,4m |