180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Complete 4- or 5-axis robot.
Highly efficient control unit from the company Commonplace Robotics.
No additional switch cabinet.
Fully assembled at the factory.
Plug & play system consisting of controller, power supply and connections for USB & Ethernet.
Compatible with control systems of other manufacturers
Modular expansion possible via plugins (e.g. image processing systems).
Autonomy through detailed documentation.
Programming via PC or controller with touch display.
Intuitive control software for easy and fast configuration of movement sequences.
Simulation of complex processes within the software.
Maximum space savings and flexibility due to the integrated control unit.
Modular approach
Low cost
High flexibility: freely-selectable end effectors
Lightweight construction
Precision ≤ 1 mm
2-5 degrees of freedom (DOF)
Return on Investment (ROI) after 4 to 7 months (depending on control system)
Self-lubricating and dirt-resistant
Impact-resistant
Free CAD downloads
Monday to Friday from 8 am - 5 pm
24h