180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Material: PA 2200
Tensile strength open, elasticity closed
Stop dog Robolink tube
self-locking drive – even if the power fails, the work piece remains firmly gripped
replaceable jaws for different applications
universal jaws for quick attachment change (RL-50-GRI-02-02-E)
integrated DC motor with planetary gears
2-jaw gripper RL-50-GRI-02-… |
3-jaw gripper RL-50-GRI-03-… |
|
---|---|---|
Nominal voltage | 24V DC | 24V DC |
Control signal | 24V DC | 24V DC |
Current draw | 0,2 A | 0,2 A |
Control signal | < 10 mA | < 10 mA |
DC motor output | 3,6 W | 3,6 W |
Tensioning force | 50 N | 50 N |
Stroke | 2 x 20° | 3 x 20° |
Max. cycles per minute | 50 | 50 |
Closing / opening time | 0,5 s | 0,5 s |
Fitting | M8x1 – 3pol | M8x1 – 3pol |
Protection class | IP42 | IP42 |
Weight | 180 g | 200 g |
Material | PA2200 | PA2200 |