Change Language :
Every iglide® self-lubricating bushing material possesses a set of special features making it suitable for different applications and requirements. However, all iglide® plastic bushings have certain general properties in common. They are made from materials that:
1. Can handle high loads over an extended period of time
2. Have low coefficients of friction
3. Have low wear rates resulting in a longer service life
iglide® bushings are made of a homogenous blend of base polymers, reinforcing fibers, and solid lubricants. Millions of microscopic lubricant particles are embedded in tiny chambers throughout the material. As the bushing or shaft moves, minute amounts of these solid lubricants are released, ensuring the system is always lubricated without the need for manual oiling.
No. Unlike traditional grease or bearings with a simple surface coating, the solid lubricants in iglide® bearings are integrated into the entire thickness of the material. Because they are embedded within the structure of the material, they cannot be squeezed out or displaced, even when subjected to high edge loads or continuous pressure.
The three main advantages are cost savings, reduced maintenance, and increased reliability. Because they run dry, you eliminate the cost of lubricants and the labor required for upkeep. Additionally, without sticky grease, dirt and dust cannot adhere to the bearing point, which significantly reduces wear in harsh environments.
Yes. In fact, self-lubricating plastic bearings often outperform lubricated metal bearings in dirty conditions. Traditional grease acts as a magnet for dust and grit, creating an abrasive paste that wears down the shaft. Because iglide® bearings operate dry, contaminants do not stick to them, allowing for a much longer service life in agricultural or construction applications.
Yes. During the initial "start-up" phase, the shaft and the bushing undergo a mating process where their surfaces fit to one another. During this time, the coefficient of friction may fluctuate slightly until the contact surfaces expand and the wear rate settles into a consistent, linear curve.
Yes, igus offers specific material blends (such as iglide® X) designed to withstand temperatures up to 482°F. The self-lubricating effect remains active across these temperature ranges, providing consistent friction reduction where traditional greases might melt or fail.
Not at all. Since these bearings are made of high-performance plastics rather than metal, they are naturally corrosion-free. Many materials are even specifically engineered to be resistant to seawater, chemicals, and steam, making them ideal for wash-down applications in the food and beverage industry.
Because iglide materials are extensively tested in a 41,000-square-foot laboratory, highly accurate wear data can be collected and used to calculate service life under various conditions. These calculations are provided within the iglide bearings online shop.
Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert